Skip to main content
N-Channel Mos Field Effect Transistor For Switching

Package Information

Pkg. Type: HWSON
Pkg. Code:
Lead Count (#): 8
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 2
Ciss (Typical) (pF) 220
ID (A) 3.8
Lead Compliant Yes
MOQ 3000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 1.1
Pkg. Type HWSON
Qg typ (nC) 2.9
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 65
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 75
Standard Pkg. Type Power SON-8 3.3x3.3
Tape & Reel No
VDSS (Max) (V) 20
VGSS (V) 12
Vgs (off) (Max) (V) 2

Description

The UPA2650T1E is a N-Channel Mos Field Effect Transistor For Switching.