Skip to main content
N-Channel Mos Field Effect Transistor For Switching

Package Information

Lead Count (#) 8
Pkg. Code pkg_7522
Pkg. Type VSOF
Pkg. Dimensions (mm) 2.9 x 1.6 x 0.85

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free Yes
Application Industrial, Consumer Use
Channels (#) 1
Ciss (Typical) (pF) 1100
ID (A) 10
Lead Compliant Yes
Length (mm) 2
MOQ 3000
Moisture Sensitivity Level (MSL) 1
Mounting Type Surface Mount
Nch/Pch Nch
Pch (W) 1.0
Pkg. Dimensions (mm) 2 x 3 x 0.85
Pkg. Type VSOF
Qg typ (nC) 10.8
Qualification Level Industrial
RDS (ON) (Max) @10V or 8V (mohm) 13.2
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 17
Tape & Reel No
Thickness (mm) 0.85
VDSS (Max) (V) 30
VGSS (V) 20
Vgs (off) (Max) (V) 2.5
Width (mm) 3

Description

The UPA2520T1H is a N-Channel Mos Field Effect Transistor For Switching.