Overview
Description
The ISL71091SEH10 is an ultra low noise, high DC accuracy precision voltage reference with a wide input voltage range from 12V to 30V. It uses Intersil’s advanced bipolar technology to achieve 14. 8μVP-P 0. 1Hz to 10Hz noise with an initial voltage accuracy of 0. 05%. The ISL71091SEH10 offers a 10. 0V output voltage option with 6ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package. The ISL71091SEH10 is ideal for high-end instrumentation, data acquisition and processing applications requiring high DC precision where low noise performance is critical.
Features
- Reference output voltage: 10.0V ±0.05%
- Accuracy over temperature: ±0.15%
- Accuracy over radiation: ±0.25%
- Output voltage noise: 14.8μVP-P typical (0.1Hz to 10Hz)
- Supply current: 300μA (typical)
- VOS temperature coefficient: 6ppm/°C maximum
- Output current capability: 10mA/-5mA
- Line regulation: 5ppm/V maximum
- Load regulation (sourcing): 15ppm/mA maximum
- Operating temperature range: -55°C to +125°C
- Radiation environment
- High dose rate (50 to 300rad(Si)/s): 100krad(Si)
- Low dose rate (0.01rad(Si)/s): 100krad(Si)*
- SEL/SEB free (VCC = 36V): 86MeV•cm2/mg *Product capability established by initial characterization. The "EH" version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate.
- Electrically screened to SMD 5962-14208
Comparison
Applications
Design & Development
Software & Tools
Boards & Kits
Ultra-Low Noise, High Precision Rad Hard Voltage Reference Evaluation Board
The ISL71091SEH10EV1Z evaluation board is designed to measure the performance of the radiation hardened, ultra-low noise, high precision ISL71091SEH voltage reference family. The ISL71091SEH10 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: