Overview
Description
The ISL73100SEH is a radiation hardened 40V current sense amplifier built on the Renesas proprietary PR40 SOI process. This device has a wide power supply range of 2.7V to 40V. The input common-mode voltage is independent of the supply voltage and extends from -0.3V to 40.0V, making them ideal to use in both high-side and low-side applications.
The ISL73100SEH is a trans-conductance amplifier that monitors current using an external sense resistor and outputs a current proportional to the sensed voltage. The overall voltage gain is adjustable with a single resistor from the output to ground.
This amplifier has an extremely low offset voltage and input bias currents, making it ideal for precision sensing applications. It has a minimum bandwidth of 500kHz with a slew rate of 500µA/µs that makes it useful for current feedback in telemetry applications. When the part is powered down (V+ = V- = 0V), the sense pins (RS+, RS-) are high impedance to avoid loading the monitored circuit.
The part is available in a hermetically sealed 10 Ld ceramic flat-pack package or die form and operates across the full-range military temperature of -55°C to +125°C.
Features
- Power supply range: 2.7V to 40V
- Input common-mode range: -0.3V to 40V
- Transconductance: 2µA/mV (typical)
- ±1% accuracy (TA = 25°C)
- ±1.5% accuracy (TA = -55°C, 125°C)
- Voltage offset: 10µV (typical), V+ = 12V
- Adjustable gain with a single resistor
- Radiation acceptance testing-
- LDR (<10mrad(Si)/s): 75krad(Si)
- SEE hardness (see SEE report for details)
- No SEB (V+ = 35V): 86.4MeV•cm2/mg
- No SEB (V+ = 42V): 43.0MeV•cm2/mg
- Electrically Screened to SMD 5962-20212
Comparison
Applications
Design & Development
Boards & Kits
Radiation Hardened 40V Current Sense Amplifiers Evaluation Board
The ISL73100SEHEV1Z evaluation board is designed to evaluate the performance of the ISL70100SEH and ISL73100SEH radiation hardened 40V current sense amplifiers.
Built using the Renesas proprietary PR40 silicon-on-insulator (SOI) process, the ISL70100SEH and ISL73100SEH are trans-conductance...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: