Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Logic & Mixed Signal Circuits
  • Highly Versatile Macro Cells
  • Read Back Protection (Read Lock)
  • 1.8 V (±5%) to 5 V (±10%) VDD
  • 1.8 V (±5%) to 5 V (±10%) VDD2 (VDD2 ≤ VDD)
  • Operating Temperature Range: -40°C to 85°C
  • RoHS Compliant / Halogen-Free

Macrocells Overview

  • Four Analog Comparators (ACMP);
  • Two Voltage References (Vref);
  • Seventeen Combination Function Macrocells:
    • Three Selectable DFF/Latch or 2-bit LUTs;
    • One Selectable Continuous DFF/Latch or 3-bit LUT;
    • Four Selectable DFF/Latch or 3-bit LUTs;
    • One Selectable Pipe Delay or 3-bit LUT;
    • One Selectable Programmable Function Generator or 2-bit LUT;
    • Five 8-bit delays/counters or 3-bit LUTs;
    • Two 16-bit delays/counters or 4-bit LUTs;
  • Asynchronous State Machine:
    • Eight States;
    • Flexible input logic from state transitions;
  • Serial Communications:
    • I2C Protocol compliant;
  • Pipe Delay - 16 stage/3 output (Part of Combination Function Macrocell);
  • Programmable Delay;
  • Additional Logic Functions - 2 Deglitch Filters with Edge Detectors;
  • Two Oscillators (OSC):
    • Configurable 25 kHz/2 MHz;
    • 25MHz Ring Oscillator;
  • Crystal Oscillator;
  • Eight Byte RAM + OTP User Memory:
    • RAM Memory space that is readable and writeable via I2C;
    • User defined initial values transferred from OTP.

Description

The SLG46532 provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time Non-Volatile Memory (NVM) to configure the interconnect logic, the I/O Pins and the macro cells of the SLG46532. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit. The additional power supply (VDD2) on the SLG46532 provides the ability to interface two independent voltage domains within the same design. Users can configure pins, dedicated to each power supply, as inputs, outputs, or both (controlled dynamically by internal logic) to both VDD and VDD2 voltage domains. Using the available macro-cells designers can implement mixed-signal functions bridging both domains or simply pass through level-translation in both High to Low and Low to High directions.

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG46532VObsoleteN/AOut of StockSTQFN1ku | $0.65520#Tape & Reel1Yes-40 to +85°CCHINA, TAIWANTAIWAN

Support Communities

  1. Wrong chip detected in GreenPAK Designer

    ... SLG46535V-DIP boards on the SLG4DVKDIP board. When I clicked the Emulation button, I got a warning "Current project was specified for SLG46535V revision. But SLG46532V was detected in the tool." The package the SLG46535V-DIP board came in is marked SLG46535V-DIP, the silkscreen on the board shows SLG46535V ...

    May 4, 2022
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?