Pitch (mm) | 0.8 |
Lead Count (#) | 324 |
Pkg. Dimensions (mm) | 15 x 15 x 1.7 |
Pkg. Code | pkg_11874 |
Pkg. Type | LFBGA |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | 3A991 |
HTS (US) | 85423190000 |
RoHS (R9A06G033NGBG#AC1) | EnglishJapanese |
Pb (Lead) Free | Yes |
Carrier Type | Bulk (Tray) |
Family Name | RZ |
Series Name | RZ/N |
Group Name | N1S |
CPU Architecture | Arm |
Main CPU | Cortex-A7 |
Sub CPU | Cortex-M3 |
Floating Point Unit | Double/Single |
Bit Length | 32 |
Program Memory (KB) | 0 |
Data Flash (KB) | 0 |
RAM (KB) | 6144 |
ECC SRAM | Yes |
Lead Count (#) | 324 |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 15 x 15 x 1.7 |
Number of Supply Voltage(s) (#) | 3 |
Supply Voltage (V) | 3.0 - 3.6 |
I/O Ports | 160 |
DMAC or DTC | DMAC |
DMA (ch) | 16 |
Temperature Sensor (ch) (#) | 0 |
Power-On Reset | No |
Watchdog Timer (ch) | 2 |
External Memory Bus (bit) | 8,16 |
DRAM I/F | DDR2-500/DDR3-1000 |
3D GPU | No |
Accelerator | R-IN Engine |
Temp. Range | Tj = -40 to +110°C |
External Interrupt Pins (#) | 8 |
LVD or PVD | No |
Operating Freq (Max) (MHz) | 500 |
Operating Freq of Sub CPU (Max) | 125 |
Sub-clock (32.768 kHz) | No |
On-chip Oscillator | No |
Ethernet speed | 10M/100M/1G |
Ethernet (ch) | 5 |
EtherCat (ch) (#) | 1 |
USB Ports (#) | 2 |
USB FS (host ch/device ch) | ( 2 / 1 ) |
USB HS (host ch/device ch) | ( 2 / 1 ) |
USB SS (host ch/device ch) | ( 0 / 0 ) |
PCI Express (generation and ch) | No |
SCI or UART (ch) | 8 |
SPI (ch) | 6 |
QSPI (ch) | 2 |
OSPI (ch) | 0 |
I2C (#) | 2 |
I3C (ch) | 0 |
CAN (ch) | 2 |
CAN-FD (ch) | 0 |
Wireless | No |
IrDA | No |
LIN (#) | 0 |
SDHI (ch) | 2 |
High Resolution Output Timer | No |
PWM Output (pin#) | 16 |
32-Bit Timer (ch) | 4 |
16-Bit Timer (ch) (#) | 12 |
8-Bit Timer (ch) | 0 |
Standby operable timer | No |
Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
RTC | Yes |
16-Bit A/D Converter (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 8 |
10-Bit A/D Converter (ch) | 0 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
16-Bit D/A Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Analog Comparator (ch) | 0 |
OPAMP (ch) (#) | 0 |
PGA (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Graphics LCD Controller | Yes |
MIPI Interfaces (DSI) (ch) | 0 |
MIPI Interfaces (CSI) (ch) | 0 |
Camera I/F (Parallel) | No |
Image Codec | No |
2D Drawing Engine | No |
Segment LCD Controller | No |
SSI (ch) | 0 |
Security & Encryption | No |
Debug Interface | JTAG/SWD |
Moisture Sensitivity Level (MSL) | 3 |
Price (USD) | 1ku | 23.61624 |
12-Bit Timer (ch) | 0 |
32-Bit High Res Timer (ch) | 0 |
ADC | 12-bit x 8-ch |
Asynchronous General Purpose Timer (ch) | 0 |
Bit Size | 32 |
CPU | Cortex-A7 x 1 + Cortex-M3 x 1 |
DMA | Yes |
Delta-Sigma A/D Converter | No |
Ethernet | 10/100M/1G x 5 ch |
Family Name | |
Group Name | |
High-Speed Analog Comparator (ch) | 0 |
Human Machine Interface | Display Function |
Lead Compliant | Yes |
Length (mm) | 15 |
Longevity | 2030 May |
Low-Power Analog Comparator (ch) | 0 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Type | LFBGA |
Remarks | Industrial Ethernet |
SPI (#) | 6 |
Suggested Kits | https://www.renesas.com/search?keywords= |
Tape & Reel | No |
Thickness (mm) | 1.7 |
Timer | 16-bit x 12-ch, 32-bit x 4-ch |
UART (#) | 8 |
USB | USB2.0 x 2 ch (1H. 1H/F) |
USBFS (ch) | 1 |
USBHS (ch) | 1 |
Width (mm) | 15 |
RZ/N1S housed Cortex®-A7 and a large size of built-in RAM in a small package. Since peripheral parts can be reduced, it can be used for small PLC, HMI, etc. In addition, since it has a proven Renesas R-IN engine (“R-IN engine”) as an accelerator for industrial Ethernet communication, it can be used for protocol gateway, sensor hub, etc.