Overview
Description
The RAA227063 is a smart gate driver IC for 3-phase Brushless DC (BLDC) motor applications. It integrates three half-bridge smart gate drivers that are capable of driving up to three N-channel MOSFET bridges and supports bridge voltages from 4.5V to 60V. Each gate driver supports up to 1A source and 2A sink peak drive current with programmable drive strength control.
Adjustable and adaptive dead-times are implemented to ensure robustness and flexibility. The active gate holding mechanism prevents a Miller effect-induced cross-conduction and further enhances robustness.
Features
- Wide VIN range: 4.5V to 60V (65V abs max)
- Switching frequency range up to 200kHz
- 3-Phase drive for BLDC application
- Peak 1A/2A source/sink current with programmable drive strength
- Supports 8 adjustable levels of drive strength through hardware interface and 16 adjustable levels of drive strength through SPI interface
- Adaptive and adjustable dead time
- Fully integrated power supply architecture
- Two VCC LDOs allow for Sleep mode low IQ
- 500mA buck-boost switching regulator generates drive voltage (5V to 15V adjustable)
- 200mA adjustable output LDO for MCU supplies
- Flexible configuration
- 3-phase HI/LI mode and 3-phase PWM mode
- Support half-bridge, full-bridge configuration
- Three current sense amplifiers
- Four levels of sense gain setting
- Supports DC offset calibration during power-up and on-the-fly
- Supports both ground-side shunt sense or low-side MOSFET rDS(ON) sense
- Back-EMF sensing for BLDC sensorless operation
- Features both hardware interface and SPI interface
- Extensive fault protection functions (VCC UV, VM/VBRIDGE UV, charge pump UV, MOSFET VDS OCP, current sense OCP, thermal warning/shutdown, buck-boost current limiting, buck-boost OCP, buck-boost UV/OV)
- Supports reverse battery protection by additional external circuitry
- 7 × 7mm 48-VFQFPN package (0.5mm pitch)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.60 MB | |
Brochure | PDF 12.71 MB 日本語 | |
Application Note | PDF 442 KB | |
3 items
|
Design & Development
Support
Support Communities
Support Communities
-
RAA227063 Internal LDO Outputs Voltage Level
Hello, We have a RAA227063 custom board. If we do not ENABLE RAA227063; AUXVCC=~2.7V(sometimes 2.4V) and VCC=~5V. After enable RAA227063, AUXVCC goes up ~3.3V and VCC=5V. where VBUS=24V, load=27mA(read from power supply unit, Vbus=24V), VDRV=12V, EN=3.3V ...
Feb 10, 2023 -
RAA227063 unable to switch mosfets when bldc is connected
Hello I am trying to build a three phase inverter based on the RA227063. I am currently using a PCB that was designed based on the Renesas evaluation board for the same chip. During the initial testing, the board appears to work as expected. SPI communication works and all the ...
Jun 8, 2023 -
RAA227063 internal buck-boost compensation
First of all I'm sorry if this sounds like a silly question. I'm designing a 3ph inverter for a brushless dc motor using RAA227063. Neat little chip. I have some doubts with regard to the compensation network I have to apply to the buck-boost converter (buck only ...
Sep 13, 2022
Videos & Training
High-Precision, High-Efficiency Smart 3-Phase Driver Simplifies BLDC Motor Design