Overview
Description
Operating from a 2.5V to 5.5V power supply and fully specified over the -40 °C to 85 °C industrial temperature range, the SLG59M1717V is a high‑performance 4mΩ, 5A single‑channel nFET load switch designed for all 0.8V to 5.5V power rail applications. The SLG59M1717V features adjustable inrush current control which is achieved by adjusting the VOUT slew rate with an external capacitor. Using a proprietary MOSFET design, the SLG59M1717V achieves a stable 4mΩ RDSON across a wide input/supply voltage range. The SLG59M1717V also incorporates resistor‑adjustable current limiting as well as thermal protection. Using proprietary technology for high‑current operation, the SLG59M1717V is packaged in a space‑efficient, low thermal resistance, RoHS‑compliant 1.6mm x 2.5mm STQFN package.
Features
- Optimized for all high-side Power-Rail Control Applications in Adapter‑powered Devices, Set‑top Boxes, Tablet PCs, Hard‑disk and Solid‑state Drives, and PCI/PCIe Cards
- 4mΩ RDSON while supporting 5A
- Generates very low thermal gradients
- Supply Voltage: 2.5V ≤ VDD ≤ 5.5V
- Wide Input Voltage Range: 0.8V ≤ VIN ≤ VDD
- Capacitor-adjustable Start-up and In-rush Current Control
- Two-stage Overcurrent Protection:
- Resistor-adjustable Active Current Limit
- Fixed 1.6A Short-circuit Current Limit
- Open-drain PG Signaling
- Thermal Shutdown Protection
- ON-OFF Control: Active HIGH
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 898 KB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Application Note | PDF 1.27 MB | |
Application Note | PDF 409 KB | |
Application Note | PDF 278 KB | |
6 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59M1717V Evaluation Board
The SLG59M1717V-EVB board evaluates the SLG59M1717V GreenFET, Single N-Channel, Load Switch.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
RZ/V2H Quad-core Vision AI MPU Evaluation Kit
The RZ/V2H AI MPU evaluation kit (RTK0EF0168C04000BJ) is used to evaluate Renesas' RZ/V2H quad-core vision AI MPU. The kit includes a CPU board and an expansion (EXP) board. It supports RZ/V2H standard software packages and enables easy implementation of software development tasks such as low...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: