Overview
Description
Operating from a 2.5 V to 5.5 V power supply and fully specified over the -40 °C to 85 °C temperature range, the SLG59M1710V is a high-performance 4 mΩ, 2 A single-channel nFET load switch with adjustable inrush current control which is achieved by adjusting the VOUT slew rate with an external capacitor. Using a proprietary MOSFET design, the SLG59M1710V achieves a stable 4 mΩ RDSON across a wide input/supply voltage range. Incorporating two-stage current protection as well as thermal protection, the SLG59M1710V is designed for all 0.8 V to 5.5 V power rail applications. Using Renesas' proprietary CuFET™ technology for high-current operation, the SLG59M1710V is packaged in a space-efficient, low thermal resistance, RoHS-compliant 1.6 mm x 2.5 mm STQFN package.
Features
- Optimized for all high-side Power-Rail Control Applications in Adapter-powered Devices, Set-top Boxes, Tablet PCs, Hard-disk & Solid-state Drives, and PCI/PCIe Cards
- 4 mΩ RDSON
- Maximum Continuous FET Current: 2 A
- Supply Voltage: 2.5 V ≤ VDD ≤ 5.5 V
- Wide Input Voltage Range: 0.8 V ≤ VIN ≤ VDD
- Capacitor-adjustable VOUT Slew-rate Control
- Two-stage Overcurrent Protection:
- Fixed-threshold, 4 A Active Current Limit
- Fixed 0.5 A Short-circuit Current Limit
- Thermal Shutdown Protection
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 5.05 MB | |
Guide | PDF 2.77 MB | |
Application Note | PDF 364 KB | |
Application Note | PDF 334 KB | |
4 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: