Overview
Description
The SLG59H1405V is designed for 5V/12V manual switchover Power MUX applications. It includes one 3A and one 1.25A rated load switch, making it ideal for various systems with multiple power sources. The device offers manual selection, seamless transitions between power inputs, and multiple protection features.
Features
- 5V/3A and 12V/1.25A Load Switches with Common Output
- Wide Operating Input Voltage Range: VIN1: 4V to 5.5V, VIN2: 4V to 13.2V
- Low Typical RDSON: 40 mΩ for Channel 1 and 67mΩ for Channel 2
- Ideal Diode Behavior During Switchover
- True Reverse-Current Blocking
- Individual Channel Enable Control
- Input Under-Voltage Lockout
- Input Over-Voltage Protection
- Over-Temperature Protection
- Resistor-Adjustable Active Current Limit Protection for Each Channel
- Internal Short-Circuit Current Limit
- Open Drain Fault FLAG Output
- Output Discharge When OFF and During Switchover
- Robust ESD Capability
- 2kV HBM and 1kV CDM
- 8kV Air Discharge and 4kV Contact Discharge Under IEC 61000-4-2
- 2.0mm x 2.5mm, 0.5mm pitch, 12L FC-QFN
- Pb-Free/Halogen-Free/RoHS Compliant
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.01 MB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Application Note | PDF 588 KB | |
4 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59H1405V Evaluation Board
The SLG59H1405V-EVB board evaluates the SLG59H1405V High Voltage GreenFET Load Switch.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
The SLG59H1405V is the newest GreenFET load switch optimized for power mux applications. Learn about all the integrated protection features that add reliability to your design.
News & Blog Posts
Blog Post
Jul 21, 2023
|