Overview
Description
The SLG59H1012V is a high‑performance, self‑powered 13.1mΩ NMOS load switch designed for all 4.5V to 22V power rails up to 6A. Combining novel FET design and copper pillar interconnects, the SLG59H1012V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40 °C to 85 °C temperature range, the SLG59H1012V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.
Features
- Optimized for Telecommunications Equipment, High‑performance Enterprise Computing, Motor Drives
- 13.1mΩ RDSON
- Maximum Continuous Current: 6A
- Wide Operating Supply Voltage: 4.5V to 22V
- Automatic nFET SOA Protection
- Four-level, Pin-programmable VIN Overvoltage Lockout
- Capacitor-adjustable Inrush Current Control
- Two-stage Current Limit Protection:
- Resistor-adjustable Active Current Limit
- Fixed 0.5A Short-circuit Current Limit
- Open Drain FAULT Signaling
- IDS Current Analog Output Monitor: 10μA/A
- ON-OFF Control: Active HIGH
- Operating Temperature:-40 °C to 85 °C
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.69 MB | |
Brochure | PDF 5.05 MB 日本語 | |
Guide | PDF 2.77 MB 日本語 | |
Application Note | PDF 904 KB | |
Application Note | PDF 911 KB | |
Application Note | PDF 364 KB | |
6 items
|
Design & Development
Software & Tools
Boards & Kits
SLG59H1012V Evaluation Board
The SLG59H1012V-EVB board evaluates the SLG59H1012V High Voltage GreenFET, Load Switch.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: