Overview
Description
The SLG51001 IC contains six compact and customizable low-dropout regulators and is designed for high-performance camera modules, advanced sensor systems, and other small multi-rail applications.
Offering many benefits, this IC exceeds the power performance requirements of newer image sensors to help produce the best image quality. It helps system designers meet stringent noise budgets and offers a small integrated power solution that replaces six discrete channels to reduce board space. The configurable VOUT settings, sequencing, and resources satisfy multiple project requirements, reducing the need for re-design, sourcing, and qualification. With the SLG51001, users can create a variety of functions and control logic for applications like power sequencing, fault signaling, input conditioning, and glue logic. Additionally, the unique GUI-based development software enables a completely graphical design configuration process.
Features
- Highest PSRR of 102dB at 1kHz and 81dB at 1MHz
- Lowest output voltage noise of 13µV (rms)
- 6 channels of LDOs
- Output current capability up to 1000mA per channel
- User-configurable settings via I2C and OTP including output voltage, sequencing, soft-start timing, and current limit threshold
- 4 user-defined GPIOs to route available internal and external signals
- Flexible user-defined supply controller with matrix interconnect logic, GPIOs and macrocells
- Package: WLCSP-16 (1.675mm x 1.675mm x 0.465mm)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 756 KB | |
Application Note | PDF 1.25 MB | |
Brochure | PDF 12.71 MB 日本語 | |
Application Note | PDF 851 KB | |
Application Note | PDF 2.21 MB | |
Manual - Development Tools | PDF 2.07 MB | |
Quick Start Guide | PDF 295 KB | |
Guide | PDF 1.21 MB | |
8 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
SLG51001C Power GreenPAK Evaluation Board
The SLG51001C evaluation board (EVB) provides programming, emulation, and testing functions for the SLG51001C high PSRR, low noise multi-output LDO IC. Working in pair with the Go Configure™ Software Hub it can be used as:
- A standalone board
- With the GreenPAK Serial Debugger
- With the Power...
Power GreenPAK Development Motherboard
The Power GreenPAK™ Development Motherboard provides programming, emulation, and testing functions for the Power GreenPAK family of integrated circuits. This development motherboard is intended to work alongside the Go Configure™ Software Hub.
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: