Skip to main content

Overview

Description

The RAA214038 is an ultra-low noise, high PSRR, low-dropout regulator capable of sourcing up to 3A of load current with only 180mV dropout voltage. It operates from an input voltage of 1.1V for low-voltage applications to 6.5V

The LDO output voltage can be programmed from 0.8V to 3.95V using voltage setting pins on the IC in 50mV steps, eliminating the need for traditional external feedback resistors and saving PCB space. External feedback resistors can still be used for higher output voltage applications, allowing the output voltage to be programmed anywhere from 0.8V to 5.1V.

Features

  • Maximum dropout: 180mV at 3A with BIAS
  • Output voltage accuracy: ±1%
  • Ultra-low output noise: 7μVRMS
  • Input voltage range:
    • Without BIAS: 1.4V to 6.5V
    • With BIAS: 1.1V to 6.5V
  • Output voltage range:
    • Using voltage set pins: 0.5V to 3.65V
    • Using external FB resistors: 0.5V to 5.1V
       

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 2.14 MB
1 item

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: