Overview
Description
The ISL80112EVAL1Z evaluation board provides a simple platform for evaluating the performance of the ISL80112 ultra-low dropout LDO. Jumpers are provided to easily set popular output voltages.
The ISL80112 are single-output LDOs specified for 2A of output current and are optimized for less than 2.5V and less output voltage conversions. The ISL8011x supports VIN voltages down to 1V, provided a standard legacy 2.9V or 5.5V is applied on the VBIAS pin. The output voltage is adjustable from 0.8V to 3.3V.
Features
- Ultra-low dropout: 75mV at 3A, (typ)
- Excellent VIN PSRR: 70dB at 1kHz (typ)
- ±1.6% guaranteed VOUT accuracy for -40 °C < TJ < +125 °C
- Very fast load transient response
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 326 KB | |
Datasheet | PDF 1.06 MB 日本語 | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters: