Skip to main content

Overview

Description

The RAA210040 power module is a compact, synchronous step-down, non-isolated complete power supply, capable of delivering up to 4A of continuous current. By operating from a single 2.7V to 5.5V input power rail and integrating the controller, gate driver, power inductor, and MOSFETs, the RAA210040 is optimized for space-constrained applications.

Based on a peak current mode control scheme, the RAA210040 provides fast transient response and excellent loop stability. The output voltage can be set as low as 0.6V, with setpoint accuracy better than 1.5% over line, load, and temperature. The operating frequency has a 2MHz default setting; however, it can also be set from 500kHz to 4MHz by an external resistor. The external synchronization is supported with an external clock signal up to 4MHz. The RAA210040 supports a 100% duty cycle operation to minimize the switching losses and allows less than 200mV dropout voltage. A dedicated enable pin and power-good flag allows for easy system power rails sequencing.

An array of protection features, including input Undervoltage Lockout (UVLO), Overcurrent Protection (OCP), output Overvoltage Protection (OVP), and Over-temperature Protection (OTP), ensures safe operations under abnormal operating conditions.

Features

  • 4A complete power supply - Integrates controller, gate driver, MOSFETs, and inductor
  • 2.7V to 5.5V input voltage range
  • Adjustable output voltage
  • Default 2MHz current mode control operation
  • Dedicated enable pin and power-good flag
  • Internal 1ms soft start-up time
  • Soft-stop output discharge
  • UVLO, OCP, negative OCP, OVP, and OTP
  • Compact RoHS compliant 3mmx3mmx1.7mm dual flat no-lead (DFN) package
     

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 987 KB
Product Change Notice PDF 127 KB
Technical Brief PDF 316 KB
White Paper PDF 462 KB 日本語 , 简体中文
White Paper PDF 295 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
Other PDF 980 KB
8 items

Design & Development

Software & Tools

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

Industry’s Smallest and Thinnest Power Modules

An overview of Renesas’ digital and analog power module lineup, which is designed to have excellent efficiency, output voltage accuracy and transient response in an optimized solution size. The RRM12120 and RAA210130 digital power modules are designed for high current applications (20A and 30A, respectively) while mini modules RAA210030 and RAA210040 target low current applications requiring an extremely small form factor.