Overview
Description
The ISL80030, ISL80030A, ISL80031, and ISL80031A are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 3A of continuous output current from a 2. 7V to 5. 5V input supply. They use peak current mode control architecture to allow very low duty cycle operation. These devices operate at either a 1MHz or 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductors. They also have excellent stability. The ISL80030, ISL80030A, ISL80031, and ISL80031A integrate very low rDS(ON) MOSFETs to maximize efficiency. In addition, because the high-side MOSFET is a PMOS, the need for a Boot capacitor is eliminated, thereby reducing external component count. The devices can operate at 100% duty cycle. The ISL80030 and ISL80030A are configured for PWM pulse width modulation operation and provide a fast transient response, which helps reduce the output noise and RF interference. The ISL80031 and ISL80031A are configured for PFM discontinuous conduction operation and provide high efficiency by reducing switching losses at light loads. These devices are offered in a space saving 8 Ld 2mmx2mm DFN Pb-free package with exposed pad for improved thermal performance. The complete converter occupies less than 64mm2 area.
Features
- VIN range 2.7V to 5.5V
- Up to 3A of output current
- Switching frequency of 1MHz or 2MHz
- 35μA quiescent current (ISL80031 and ISL80031A)
- Overcurrent and short-circuit protection
- Over-temperature/thermal protection
- Negative current protection
- Power-good and enable
- 100% duty cycle
- Internal soft-start and soft-stop
- VIN undervoltage lockout and VOUT overvoltage protection
- Up to 95% peak efficiency
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.36 MB | |
Product Change Notice | PDF 326 KB | |
Application Note | PDF 592 KB | |
Product Advisory | PDF 85 KB | |
Application Note | PDF 650 KB | |
Application Note | PDF 387 KB | |
Application Note | PDF 349 KB | |
7 items
|
Design & Development
Boards & Kits
Sync Buck Converter Demo Board with 2.7V to 5.5V Vin Range and a 1.8V 3A Output
The ISL80030ADEMO1Z demonstration board provides a simple platform for evaluating the performance of the ISL80030A low quiescent current mode converters.
These devices are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 3A of continuous output...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: