Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The ISL9519 is a highly integrated narrow VDC system voltage regulator and battery charger controller. Operating parameters are programmable over the System Management Bus (SMBus). The ISL9519 is designed for applications where the system power source is either the battery pack or the output of the regulator/charger. This makes the max voltage to the system equal to the max battery voltage instead of the max adapter voltage. The ISL9519 also includes a patented system to control trickle charging deeply discharged batteries while maintaining system voltage at a user-defined minimum. High efficiency is achieved with a DC/DC synchronous-rectifier buck converter, equipped with diode emulation and variable switching frequency for enhanced light load efficiency and AC-adapter boosting prevention. The ISL9519 can charge one, two or three series-connected Lithium-ion cells, at up to 8A charge current. Default settings for 1-, 2- or 3-cell operation at power-up are selected by an external pin. Integrated MOSFET drivers and bootstrap diode result in fewer components and smaller implementation area. Low offset current-sense amplifiers provide high accuracy. The ISL9519 provides an open drain digital output that indicates the presence of the AC-adapter. The ISL9519 also provides an analog output that indicates the adapter current.

Features

  • ±0.5% System Voltage Accuracy (-10 °C to +100 °C)
  • ±3% Accurate Input Current Limit (-10 °C to +100 °C)
  • ±3% Accurate Battery Charge Current Limit
  • Variable Switching Frequency at Light Load Conditions for Higher Efficiency
  • Fixed Frequency Operation at Higher Loads
  • Fixed Frequency Mode can be Forced by an External Pin
  • Trickle Charge System for Deeply Discharged Batteries
  • Automatic Trickle Charge Current (256mA)
  • Holds Minimum Voltage to System
  • SMBus 2-Wire Serial Interface
  • Default System Voltage Values for 1-Cell, 2-Cell or 3-Cell Operation Selected by an External Pin
  • Adapter In-rush FET Control
  • Adapter Isolation FET Control
  • Battery Short Circuit Protection
  • Fast System-Load Transient Response
  • Monitor Outputs
  • Adapter Current (2.5% Accuracy)
  • AC-adapter Present Indicator
  • 11-Bit Max System Voltage Setting
  • 7-Bit Min System Voltage Setting
  • 6-Bit Charge Current Setting
  • Over 8A Battery Charger Current
  • 6-Bit Adapter Current Setting
  • Over 8A Adapter Current
  • +4.5V to +22V Adapter Voltage Range
  • Pb-Free (RoHS Compliant)

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 1.34 MB
Datasheet - Short-Form PDF 161 KB
Product Change Notice PDF 169 KB
Product Change Notice PDF 294 KB
Product Change Notice PDF 248 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
7 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other XLS 69 KB
Library ZIP 163.25 MB
2 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - iSim Log in to Download SXSCH 227 KB
1 item

Product Options

Applied Filters: