Overview
Description
The RAA223011 is a universal input AC/DC switching regulator with ultra-low standby power that features a 700V integrated MOSFET capable of delivering up to 5W output power. It supports output voltage as low as 3.3V. For higher power, use the RAA223021 device, and for low-cost small power solutions (< 2W) use the RAA223012 device.
The 700V AC/DC regulator supports multiple topologies such as buck, primary-side-regulated flyback, and secondary-side-regulator flyback.
The RAA223011 combines constant off-time control for heavy load and Pulse Frequency Modulation (PFM) for light-load operation. Constant off-time controls switching frequency above the audible frequency of approximately 30kHz. PFM eliminates any potential audible noises while offering superior light-load efficiency and ultra-low power consumption (< 10mW at no load). Efficiency is achieved up to 80%. The built-in frequency dithering further reduces the EMI noise spectrum.
The RAA223011 also features input brownout protection that prevents input circuitry from the overcurrent at low input voltage, and hiccup protections for output fault conditions such as short-circuit, overload, and open feedback.
The RAA223011 is available in a small 5 Ld TSOT23, 7 Ld SOIC, and 8 Ld SOIC packages.
Features
- Ultra-low standby power (< 10mW)
- No audible noise
- Low quiescent current (< 100μA)
- Output voltage as low as 3.3V
- Low EMI with frequency dithering
- 5 Ld TSOT23, 7 Ld SOIC, and 8 Ld SOIC package options
- Programmable PFM allows optimization of COUT for various standby power requirements
- Protection features: Short-Circuit Protection (SCP), Overload Protection (OLP), open feedback protection, and Over-Temperature Protection (OTP)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.48 MB | |
Brochure | PDF 6.07 MB 日本語 | |
End Of Life Notice | PDF 603 KB | |
Other | XLSX 167 KB | |
4 items
|
Design & Development
Boards & Kits
RAA223011 High Voltage Buck Converter Evaluation Board
The RAA223011 evaluation board (RTKA223011DE0000BU) is a high voltage buck converter that is designed to demonstrate a low-cost high performance non-isolated AC/DC conversion solution. It operates from a universal input of 85VAC to 265VAC and has a 12V output capable of up to 300mA of output...
RAA223011 High Voltage Buck Converter Evaluation Board Supports 85VAC to 265VAC Input and 12V 300mA Output
The RAA223011 evaluation board (RTKA223011DE0010BU) is a high voltage buck converter that is designed to demonstrate a low-cost high-performance non-isolated AC/DC conversion from a universal input of 85VAC to 265VAC, to a 12V output with the output current up to 300mA. The RTKA223011DE0010BU...
RAA223011 High Voltage Buck Converter Evaluation Board Supports 85VAC to 265VAC Input and 12V 300mA Output
The RTKA223011DE0020BU evaluation board is a high voltage buck converter that demonstrates a low-cost high-performance non-isolated AC/DC conversion solution. It operates from a universal input of 85VAC to 265VAC and has a 12V output capable of up to 300mA of output current. The board has...
RAA223011 High Voltage Buck Converter Demonstration Board, 85VAC to 265VAC Input and 24V 200mA Output
The RTKA223011DR0030BU demonstration board is a high voltage buck converter. It demonstrates a low-cost high performance non-isolated AC/DC conversion solution. It operates from a universal input of 85VAC to 265VAC and has a 24V output capable of up to 200mA of output current. The board has...
RAA223011 High Voltage Buck Converter Demonstration Board, 85VAC to 265VAC Input and 24V 200mA Output
The RTKA223011DR0040BU demonstration board is a high voltage buck converter. It demonstrates a low-cost high-performance non-isolated AC/DC conversion solution. It operates from a universal input of 85VAC to 265VAC and has a 24V output capable of up to 200mA of output current. The board has...
RAA223011 Primary-Side-Regulated Flyback Converter Demo Board, 85VAC to 265VAC Input and 12V 400mA Output
The RTKA223011DR0080BU demonstration board is an ultra-low standby power off-line flyback converter. It demonstrates the features of the low-cost, high-performance RAA223011 700V AC/DC switching regulator in an isolated AC/DC convertor configuration operating from a universal input of 85VAC to...
5G Second Stage Power Reference Design
The CN190-1-5GPWR-REFZ reference design provides an Application Accelerator Unit (AAU) Power Amplifier (PA) power solution to enable -48V to 48V non-isolated solution. It supports up to 1500W of output. This board allows quick evaluation of the ISL81805 80V dual synchronous boost controller and...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
The innovative RAA2230xx family of 700V non-isolated AC/DC buck regulators delivers ultra-low-power consumption, excellent noise and EMI suppression, as well as reduced overall system cost for a wide range of applications, including home appliances, sensing systems, white goods, power meters and industrial controls.