Overview
Description
The RBA250N10CHPF-4UA02 is N-channel MOS Field Effect Transistor designed for high current switching applications.
Features
- Super low on-state resistance
- RDS(on) = 2.4 mΩ MAX. (VGS = 10 V, ID = 125A)
- Low input capacitance
- Ciss = 9500pF TYP. (VDS = 50 V)
- Designed for automotive application and AEC-Q101 qualified
- Pb-free (This product does not contain Pb in the external electrode)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 659 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 3.23 MB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
5 items
|
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.