Overview
Description
The TDINV1000P100 1kW inverter evaluation kit provides an easy way to evaluate the performance advantages of GaN FETs in various inverter applications, such as solar and UPS. The kit provides the main features of a single-phase inverter in a proven, functional configuration, operating at or above 100kHz. At the core of the inverter are four 150mΩ GaN FETs configured as a full bridge and include flexible microcontroller options.
Features
- Power: 1000W
- Switching frequency: 100kHz
- Customizable with firmware
- Features TPH3206PSB
- Easy-to-use platform to investigate GaN
- PV inverter
- Uninterruptible power supply (UPS)
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.65 MB | |
1 item
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.