Skip to main content

Overview

Description

The Target Board for RX23W provides an entry point to evaluation, prototyping and developing for the RX23W MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.

Features

  • On-board RX23W MCU
  • Excellent choice for basic evaluation and development of selected MCU
  • Full access to all MCU pins by provided header through-hole connections
  • Included on-chip debugging can be used for own development
  • USB connector to power and debug the MCU (no USB cable included)
  • Development environment like e² studio can be downloaded for free

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP
Board Description File ZIP 1 KB
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RX Driver Package|V1.39],[Toolchains=CC-RX|V3.06.00;GNURX|8.3.0.202202]
Log in to Download ZIP 198.17 MB 日本語
Application: Appliances, Building Automation, Medical & Healthcare
Compiler: CC-RX, GNURX Function: Application Example IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.29],[Toolchains=CC-RX|V2.08.00]
Log in to Download ZIP 22.46 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Application Example IDE: e2 studio
Sample Code Log in to Download ZIP 118.00 MB
Sample Code Log in to Download ZIP 1.86 MB
Application: Consumer Electronics, Industrial
Function: Communication Interface IDE: Visual Studio
Sample Code Log in to Download ZIP 8.55 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: JDK Function: Application Example, Communication Interface IDE: Android Studio
Sample Code Log in to Download ZIP 12.30 MB
Application: Consumer Electronics, Industrial
Compiler: Swift Function: Application Example, Communication Interface IDE: Xcode
Sample Code Log in to Download ZIP 3.02 MB
Application: Consumer Electronics, Industrial
Function: Communication Interface IDE: Visual Studio
Sample Code Log in to Download ZIP 1.46 MB 日本語 Compiler: CC-RX IDE: e2 studio
Sample Code Log in to Download ZIP 1.18 MB 日本語
9 items

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Getting Started With Target Board for RX Family