Overview
Description
This product is a CPU board for motor control equipped with RX26T (P/N:R5F526TACDFM). Motor control using RX26T can be easily realized by using it in combination with a supported inverter board.
By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control evaluation and debugging.
- Supported inverter boards (kits)
MCI-LV-1 (P/N: RTK0EM0000S04020BJ) - Supported communication board
MC-COM (P/N: RTK0EMXC90S00000BJ)
Features
- Compatible with Renesas Motor Workbench, a motor control development support tool
- Equipped with on-board debugger circuit
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.03 MB 日本語 | |
Application Note | PDF 3.82 MB | |
Application Note | PDF 3.18 MB 日本語 | |
Application Note | PDF 3.49 MB 日本語 | |
Schematic | ZIP 612 KB | |
5 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
QE: Tools for Particular Applications A group of utilities which extends integrated development environment (Tools for Particular Applications: USB, TCP/IP, Bluetooth® low energy, Camera, LCD, Capacitive Touch Sensors, and Current Consumption Tuning etc.)
|
Solution Toolkit | Renesas |
Renesas Motor Workbench Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
|
Solution Toolkit | Renesas |
2 items
|
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code |
[Toolchains=CC-RX|V3.05.00]
ZIP
67.12 MB
日本語
Application:
Consumer Electronics, Industrial
Compiler:
CC-RX
Function:
Application Example
IDE:
CS+ for CC, e2 studio
|
|
Sample Code |
[Toolchains=CC-RX|V3.05.00]
ZIP
44.87 MB
日本語
Application:
Consumer Electronics, Industrial
Compiler:
CC-RX
Function:
Application Example
IDE:
CS+ for CC, e2 studio
|
|
2 items
|
Related Boards & Kits
Renesas Flexible Motor Control Kit for RX26T MCU Group
The MCK-RX26T is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors).
With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the
Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor
The MCI-LV-1 is a motor control inverter board that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). By using it in combination with a compatible CPU board, you can start motor control evaluation right away.
Renesas Flexible Motor Control Communication Board
MC-COM is a communication board for serial communication with Renesas MCUs. It can be connected to various CPU boards equipped with RA or RX microcontrollers. Since the communication signals are electrically isolated, motor control evaluation and debugging can be performed safely.
Product Options
Applied Filters:
Videos & Training
News & Blog Posts
Blog Post
Aug 30, 2023
|