Skip to main content

Overview

Description

The Renesas Promotion Board is pre-programmed to work with the GUI provided on the included DVD to demonstrate the key low power capabilities of the RL78/L12 device family along with it's direct drive LCD functionality. The RPBRL78L12 includes RL78/L12 CPU board with custom segment LCD integrated, On Chip Debugger (OCD), Eclipse based e2 studio (a Integrated Development Environment), Free of charge GNU compiler and Example embedded code, extensive documentation. This device family is also fully supported by our key development partner IAR Systems.

Package Content

  • YRPBRL78L12 promotion board
  • USB Type A / Mini-B cable
  • Screwdriver to adjust the potentiometer voltage
  • DVD containing all the software, tools, and documentation needed to quickly start evaluating the product: evaluating the product:
    • Demonstration and Evaluation GUI
    • e2studio IDE for RL78 and GCC for Renesas RL78 compiler
    • USB interface driver for GUI and user communication
    • Debugging and Programming Sample code and documentation

Features

  • e2studio IDE for RL78 and GCC for Renesas RL78 compiler are included. These packages contain no code size is limitations.
  • Full documentation is included for the Renesas software tools and the RL78/L12 device.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 1.83 MB
Software & Tools - Other Log in to Download ZIP 1.25 MB
Software & Tools - Other Log in to Download ZIP 1,018.03 MB
3 items

Product Options

Applied Filters: