Overview
Description
This product is a CPU board for motor control equipped with RA6T3. Motor control using RA6T3 can be easily realized by using it in combination with a supported inverter board.
By using a supported communication board, the CPU board can be electrically isolated from the PC for safe motor control evaluation and debugging.
- Supported inverter boards (kits)
MCI-LV-1 (P/N: RTK0EM0000S04020BJ) - Supported communication board
MC-COM (P/N: RTK0EMXC90S00000BJ)
Features
- Compatible with Renesas Motor Workbench, a motor control development support tool
- Equipped with on-board debugger circuit
Applications
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Renesas Motor Workbench Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
|
Solution Toolkit | Renesas |
1 item
|
Sample Code
Sample Code
Filters
|
||
---|---|---|
Type | Title | Date Date |
Sample Code |
[Software=RA Flexible Software Package|v5.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
ZIP
16.67 MB
日本語
Application:
Motor Drives & Robotics
Compiler:
GNU ARM Embedded
Function:
Application Example
IDE:
e2 studio
|
|
Sample Code | ZIP 14.66 MB 日本語 | |
Sample Code |
[Software=RA Flexible Software Package|v4.4.0],[Toolchains=GNU Arm Embedded|v10.3.1.20210824]
ZIP
14.56 MB
日本語
Application:
Consumer Electronics, Industrial
Compiler:
GNU ARM Embedded
Function:
Application Example
IDE:
e2 studio
|
|
Sample Code |
[Software=RA Flexible Software Package|v5.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
ZIP
15.60 MB
日本語
Application:
Motor Drives & Robotics
Compiler:
GNU ARM Embedded
Function:
Application Example
IDE:
e2 studio
|
|
Sample Code |
[Software=RA Flexible Software Package|v5.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
ZIP
10.14 MB
日本語
Application:
Motor Drives & Robotics
Compiler:
GNU ARM Embedded
Function:
Application Example
IDE:
e2 studio
|
|
Sample Code |
[Software=RA Flexible Software Package|v5.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
ZIP
17.68 MB
日本語
Application:
Motor Drives & Robotics
Compiler:
GNU ARM Embedded
Function:
Application Example
IDE:
e2 studio
|
|
Sample Code |
Vector Control for Permanent Magnet Synchronous Motor with Inductive Sensor (For MCK/MCB, RA Family)
[Software=RA Flexible Software Package|v5.1.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
ZIP
19.42 MB
日本語
Application:
Motor Drives & Robotics
Compiler:
GNU ARM Embedded
Function:
Application Example
IDE:
e2 studio
|
|
Sample Code |
[Software=RA Flexible Software Package|v4.4.0],[Toolchains=GNU Arm Embedded|v10.3.1.20210824]
ZIP
6.61 MB
日本語
Application:
Consumer Electronics, Industrial
Compiler:
GNU ARM Embedded
Function:
Application Example
IDE:
e2 studio
|
|
8 items
|
Related Boards & Kits
Renesas Flexible Motor Control Kit for RA6T3 MCU Group
The MCK-RA6T3 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors).
With this product and the sample code and QE for Motor that can be downloaded from the website, you can start evaluating motor control using the
Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor
The MCI-LV-1 is a motor control inverter board that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). By using it in combination with a compatible CPU board, you can start motor control evaluation right away.
Renesas Flexible Motor Control Communication Board
MC-COM is a communication board for serial communication with Renesas MCUs. It can be connected to various CPU boards equipped with RA or RX microcontrollers. Since the communication signals are electrically isolated, motor control evaluation and debugging can be performed safely.
Product Options
Applied Filters:
Videos & Training
Renesas introduces the RA6T3 MCU group optimized for enhanced motor control.