Overview
Description
The QS32XVH2245 HotSwitch is a high bandwidth, 16-bit bus switch that is ideal for line matching and low noise environments. The switches can be turned ON under the control of the LVTTL-compatible Output Enable (OEx) signal for bidirectional data flow with no added delay or ground bounce. The combination of small propagation delay, high OFF impedance, and overvoltage tolerance makes the QS32XVH2245 ideal for hot-swapping applications. The QS32XVH2245 operates from -40 °C to +85 °C.
Features
- N-channel FET switches with no parasitic diode to VCC
- Isolation under power-off conditions
- No DC path to VCC or GND
- 5V tolerant in OFF and ON state
- 5V tolerant I/Os
- Flat RON characteristics over operating range
- Rail-to-rail switching 0V to 5V
- Bidirectional dataflow with near-zero delay: No added ground bounce
- Excellent RON matching between channels
- VCC operation: 2.3V to 3.6V
- High bandwidth
- LVTTL-compatible control inputs
- Undershoot clamp diodes on all switch and control inputs
- Low I/O capacitance, 4pF typical
- 25Ω resistors for low noise and line matching
- Available in a 40-pin QVSOP package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: