Skip to main content
32-bit Microcomputers (Non Promotion)

Package Information

Lead Count (#) 100
Pkg. Code PRQP0100JB-A
Pkg. Dimensions (mm) 14x20

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPU M32C/80
Bit Size 16
RAM (KB) 10
Program Memory (KB) 128
Lead Count (#) 100
Operating Freq (Max) (MHz) 32
Timer 16-bit x 11-ch
ADC 10-bit x 26-ch
DAC 8-bit x 2-ch
RTC No
LVD or PVD Yes
DMA No
CAN (ch) 1
Ethernet No
Temp. Range -40 to +85°C
Family Name M16C/R32C/M32C
Length (mm) 20
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 14x20
Width (mm) 14

Description

The M32C/84 (M32C/84, M32C/84T) Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.