Lead Count (#) | 100 |
Pkg. Code | PLQP0100KB-A |
Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
CPU | M16C/60 |
Bit Size | 16 |
Lead Count (#) | 100 |
Operating Freq (Max) (MHz) | 16 |
Timer | 16-bit x 5-ch |
ADC | 10-bit x 10-ch |
RTC | No |
LVD or PVD | No |
DMA | No |
CAN (ch) | 0 |
Ethernet | No |
Temp. Range | -40 to +85°C |
Family Name | M16C/R32C/M32C |
Length (mm) | 14 |
MOQ | 1 |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
Width (mm) | 14 |
The M16C/30, M16C/30L Group is supported only for the customers who have already adopted these products. For new adoption, please consider other products such as RL78/G14, RX130 Group.