Pkg. Type: | LFQFP |
Pkg. Code: | PLQP0080KB-A |
Lead Count (#): | 80 |
Pkg. Dimensions (mm): | 12 x 12 x 1.7 |
Pitch (mm): |
RoHS (M30280M8T-XXXHP#B0) | EnglishJapanese |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
CPU | M16C/60 |
Bit Size | 16 |
RAM (KB) | 4 |
Program Memory (KB) | 64 |
Lead Count (#) | 80 |
Operating Freq (Max) (MHz) | 20 |
Timer | 16-bit x 8-ch |
ADC | 10-bit x 27-ch |
RTC | No |
LVD or PVD | No |
DMA | No |
Ethernet | No |
Temp. Range (°C) | -40 to +85°C |
Carrier Type | Tray/Embossed tape |
Family Name | M16C/R32C/M32C |
Lead Compliant | No |
Length (mm) | 12 |
MOQ | 1 |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 12 x 12 x 1.7 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.7 |
Width (mm) | 12 |
The M16C/28 Group is supported only for customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.