Skip to main content

Overview

Description

The ISL6719 is a low cost linear regulator for generating a low voltage bias supply from intermediate distributed voltages commonly used in telecom and datacom applications. It provides a single adjustable output rated at 100mA from either the input source or an auxiliary source such as a transformer winding. The auxiliary source is selected whenever it has sufficient voltage to sustain the output. The ISL6719 may be used as a start-up or a continuous low power regulator. When operating as a start-up regulator, it is capable of sourcing 100mA from a 100V source for short durations. This period of time allows the power supply to start-up and provide an alternate power source, such as the output of a transformer winding, to the AUXIN input. This allows the regulated output to operate from a lower source voltage to minimize power loss.

Features

  • 100V+ input capability
  • Adjustable output from 1.5V to 20V
  • Up to 100mA output current
  • Overcurrent protection
  • Over-temperature protection
  • ENABLE and ENABLE_N inputs
  • Package compliant with IPC2221A, creepage and clearance spacing requirements

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 533 KB
Brochure PDF 12.71 MB 日本語
End Of Life Notice PDF 603 KB
Manual - Development Tools PDF 2.51 MB
Product Change Notice PDF 199 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
Manual - Development Tools PDF 2.20 MB
8 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?