Pitch (mm) | 0.4 |
Lead Count (#) | 10 |
Pkg. Dimensions (mm) | 1.80 x 1.40 x 0.00 |
Pkg. Code | LUA |
Pkg. Type | uTQFN |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542390001 |
RoHS (ISL54060IRUZ-T) | Download |
Lead Count (#) | 10 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 1 |
Pitch (mm) | 0.4 |
Pkg. Dimensions (mm) | 1.8 x 1.4 x 0.00 |
Pb (Lead) Free | Yes |
Pb Free Category | Nickel/Palladium/Gold-e4 |
Temp. Range | -40 to +85°C |
Channels (#) | 1 |
Charge Injection (pC) | 170 |
Configuration | NO |
Drain Capacitance | 100 pF |
IS (mA) | 0.0001 |
Leakage (nA) | 8.13 |
Length (mm) | 1.8 |
MOQ | 3000 |
Pkg. Type | uTQFN |
Qualification Level | Standard |
RDS (ON) (Ohms) | 0.52 |
Source Cap (pf) | 36 |
Supply Voltage Vcc Range | 1.8 to 6.5 |
Switch or MUX | Switch |
TOFF (ns) | 23 |
TON (ns) | 43 |
Thickness (mm) | 0.00 |
Type of Switch | SPST |
VCC (Single) (V) | 1.8 - 6.5 |
Width (mm) | 1.4 |
The ISL54060 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/single-throw (SPST) analog switch. It is designed to operate from a single +1.8V to +6.5V supply and pass signals that swing down to 6.5V below the positive supply rail. Targeted applications include battery-powered equipment that benefit from low rON (0.56Ω), low power consumption (8nA) and fast switching speeds (tON = 55ns, tOFF = 18ns). The digital inputs are 1.8V logic-compatible up to a +3V supply. The ISL54060 is offered in a small form factor package, alleviating board space limitations. It is available in a tiny 10 Ld 1.8mm x 1.4mm µTQFN or 10 Ld 3mm x 3mm TDFN package. The device is a committed dual single-pole/single-throw (SPST) that consists of two normally open (NO) switches with independent logic control.