Skip to main content

USB Hosts & Hubs

USB Host & Hub solution to enable USB connectivity. All Renesas USB host controllers and hubs are certified by USB IF. We have also confirmed operation with the OS in box driver for Windows/Linux OS as of 2023, and have passed certification tests for some Windows servers test program. This makes it possible to minimize the occurrence of interoperability, which is a major issue.

Product Selector: USB Hosts & Hubs

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Tools & Resources