Skip to main content
Microcontrollers with a 32-bit H8/300H CPU core

Package Information

Lead Count (#) 64
Pkg. Code pkg_702
Pkg. Dimensions (mm) 10 x 10 x 1.7

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

RAM (KB) 0.5
Program Memory (KB) 12
Lead Count (#) 64
Timer 8-bit x 3-ch, 16-bit x 1-ch
Temp. Range -40 to +105°C
ADC 10-bit x 8-ch
Bit Size 16
CAN (ch) 0
CPU H8/300H
DMA No
Ethernet No
Family Name H8
LVD or PVD Yes
Length (mm) 10
Operating Freq (Max) (MHz) 20
Pkg. Dimensions (mm) 10 x 10 x 1.7
RTC No
Width (mm) 10

Description

The H8/3694 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.