Skip to main content
200MHz Rail-to-Rail Amplifier

Package Information

Pkg. Type: SOICN
Pkg. Code: MSF
Lead Count (#): 16
Pkg. Dimensions (mm): 9.91 x 3.91 x 0.00
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542.33.0001
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#) 16
Carrier Type Tube
Pitch (mm) 0
Pkg. Dimensions (mm) 9.9 x 3.9 x 0.00
Pb (Lead) Free No
Temp. Range (°C) -40 to +85°C
2nd Harmonic (dB) -62
3rd Harmonic (dB) -65
AVOL (dB) 90
Bandwidth (MHz) 200
CMRR (dB) 90
Channels (#) 3
Diff Gain (%) 0.03
Diff Phase (°) 0.05
Distortion Conditions 2Vpp, 10MHz
Enable Yes
Gain Min 1
IBIAS (nA) 1400
IOUT (A) 0.065
IS per Amp (mA) 2
Length (mm) 9.9
MOQ 141
Noise VN (nV/√Hz) 10
Offset Voltage (Max) (mV) 5
Output Headroom (V) 0.12
PSRR (db) 100
Pkg. Type SOICN
Qualification Level Standard
Rail-to-Rail Input -Vs
Rail-to-Rail Output Yes
Slew Rate (V/µs) 200
Thermal Shutdown No
Thickness (mm) 0
Topology [Rail 1] VFA
VOUT (V) 4.83
VS (Max) (V) 5.5
VS (Min) (V) 3
Width (mm) 3.9

Description

Support is limited to customers who have already adopted these products.

The EL8300 represents a triple rail-to-rail amplifier with a -3dB bandwidth of 200MHz and slew rate of 200V/µs. Running off a very low supply current of 2mA per channel, the EL8300 also features inputs that go to 0. 15V below the VS- rail. The EL8300 includes a fast-acting disable/power-down circuit. With a 25ns disable and a 200ns enable, the EL8300 is ideal for multiplexing applications. The EL8300 is designed for a number of general purpose video, communication, instrumentation, and industrial applications. The EL8300 is available in an 16-pin SO and 16-pin QSOP packages and is specified for operation over the -40°C to +85°C temperature range.