Features
- Proactive Power Saving (PPS) features save power during the end device power-down mode
- Dynamic Frequency Control (DFC) feature allows programming up to 2 different configurations that switch dynamically
- Programmable output clock amplitude(1.0V, 1.1V, 1.2V, and 1.8V) to support low output swing clock requirement
- Dedicated 32kHz output with 8 options clock amplitude (5L1503L)
- Spread spectrum compatible; tracks spreading input clock for low EMI (5L1503S)
- OTP programming
- Supported by Renesas' Timing Commander™ software tool
Description
The 5L1503 is a series of small form factor programmable clock generators intended for low-power, consumer, battery-powered applications, wearables, and smart devices.
The device is a 1 PLL + DCO architecture design with an external fundamental crystal or clock input. It allows up to three unique frequency outputs. The 5L1503 has built-in unique features such as Proactive Power Saving (PPS) and an extremely low power DCO to support system date/time keeping clock at 32.768kHz. Dynamic Frequency Control (DFC) supports dynamically changing between four different PLL frequencies via external requests with controlled frequency changes, reducing frequency overshoot and undershoot (ORT). The 5L1503S device can also support a spread clock output for EMI reduction.
An internal one-time programmable (OTP) memory allows the user to store up to four independent configurations that can be loaded on power-up without programming. The 5L1503 supports three LVCMOS type outputs with VDDO 1.8V, as well as various amplitude clocks. A low-power 32.768kHz clock is supported with only less than 1μA current consumption for system RTC reference clock needs.
Try the Custom Part Configuration Utility.
Parameters
| Attributes | Value |
|---|---|
| Outputs (#) | 3 |
| Output Type | LVCMOS |
| Output Freq Range (MHz) | 0.032768 - 100 |
| Input Freq (MHz) | 8 - 40, 1 - 100 |
| Inputs (#) | 1 |
| Input Type | Crystal, LVCMOS |
| Output Banks (#) | 1 |
| Core Voltage (V) | 1.8 |
| Output Voltage (V) | 1V, 1.1V, 1.2V, 1.8V |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| VFQFPN | 2.0 x 2.0 x 0.55 | 10 | 0.4 |
Application Block Diagrams
| Tiny Flexible System-on-Module (SoM) This flexible SoM integrates an MCU, FPGA, and programmable mixed-signal matrix onto a single board. | |
| TMR Sensor-Based Flow Meter The TMR sensor-based flow meter eliminates the need for mechanical metering, enables lower power consumption, and extends battery life. |
Filters
Software & Tools
Sample Code
Simulation Models
A brief overview of the MicroClock™ family of tiny, flexible clock generators designed for wearable, hearable, and IoT applications.
Related Resources
Description
IDT's innovative support tool, Timing Commander™, expedites development cycles by empowering customers to program sophisticated timing devices with an intuitive and flexible Graphical User Interface. IDT's Timing Commander is a Windows™-based platform designed to serve user-friendly configuration interfaces, known as personalities, for various IDT products and product families. With a few simple clicks, the user is presented with a comprehensive, interactive block diagram offering the ability to modify desired input values, output values, and other configuration settings. The software automatically makes calculations, reports status monitors, and prepares register settings without the need to reference a datasheet. The tool also automatically loads the configuration settings over USB to an IDT evaluation board for immediate application in the circuit. Once the device has been configured and tuned for optimal system performance, the configuration file can be saved for factory-level programming before shipment. For more information about Timing Commander, visit our Timing Commander page.