Features
- High-Speed (480Mbps) and Full-Speed (12Mbps) signaling capability per USB 2.0
- Low distortion negative signal capability audio switches
- Power OFF protection
- COM pins overvoltage tolerant to 5.5V
- Low distortion headphone audio signals
- THD+N at 5mW into 32Ω load: <0.03%
- Cross-talk (100kHz): -98dB
- OFF-isolation (100kHz): 95.5dB
- Single supply operation (VDD): 2.7V to 4.6V
- -3dB bandwidth USB switches: 700MHz
- Available in tiny 12 Ld µTQFN and TQFN packages
- Compliant with USB 2.0 short circuit requirements without additional external components
- Pb-free (RoHS compliant)
Description
The ISL54214 is a single-supply dual SP3T analog switch that operates from a single supply in the range of 2.7V to 4.6V. It was designed to multiplex between audio stereo signals and two different USB 2.0 High-Speed differential data signals. The audio channels allow signal swings below ground, allowing the multiplexing of the voice and data signals through a common headphone connector in personal media players and other portable battery-powered devices. The audio switch cells can pass ±1V ground-referenced audio signals with very low distortion (<0.03% THD+N when driving 5mW into 32Ω loads). The USB switch cells have very low ON capacitance (8pF) and high bandwidth to pass USB High-Speed signals (480Mbps) with minimal edge and phase distortion. The ISL54214 is available in a tiny 12 Ld 2.2mm x 1.4mm ultra-thin QFN and 12 Ld 3mm x 3mm TQFN packages. It operates over a temperature range of -40 °C to +85 °C.
Parameters
Attributes | Value |
---|---|
Configuration | USB/USB/MP3 |
Audio Input Range (±V) | 1.5 |
BW USB High-Speed (MHz) | 700 |
Click Pop Circuitry | No |
Audio THD @32Ω (%) | 0.045 |
Switch Control | Logic Level |
IS (mA) | 0.0062 |
VDD Range (V) (V) | 2.7 - 4.6 |
Supply Current Power Down (µA) | 0.5 |
Supply Voltage Vdd (V) | 4.6 - 4.6 |
Package Options
Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
---|---|---|---|
uTQFN | 2.2 x 1.4 x 0.00 | 12 | 0.4 |
Applications
- MP3 and other personal media players
- Cellular/Mobile phones
Applied Filters: