Skip to main content

Overview

Description

The TW8846 and TW8847 are highly integrated LCD video processors that incorporate many of the features required to create a multipurpose LCD display system. These features include a high quality 2D comb NTSC/PAL/SECAM video decoder that supports single-ended or differential composite video inputs, two independent TTL digital input interfaces (up to 24-bit each), two LVDS Open LDI input interfaces, two separate high quality scaler and de-interlacer engines, and a versatile OSD and an EEPROM/SPI interface. The outputs include dual channel LVDS Open LDI or TTL panel interfaces, and a separate MIPI-CSI2 output in the TW8846 and a pseudo BT. 656 output in the TW8847.

The TW8846 and TW8847 can support input resolutions up to 1080p and can drive LCD panels at resolutions up to 1920x1080. The video processing capabilities include 10-bit color processing, arbitrary H/V scaling, panoramic scaling, image mirroring, image adjustment and enhancement, black and white stretch, and automatic contrast adjustment. The TW8846 and TW8847 have improved image diagnostic capabilities to determine if the input video is corrupted. The feature set and versatility of this device makes it an ideal solution for automotive LCD display applications.

Features

  • Analog Video Decoder
    • Supports NTSC (M, 4.43) and PAL (B, D, G, H, I, M, N, N combination), PAL (60), and SECAM with automatic format detection
    • High quality adaptive 2D comb filter for both NTSC and PAL inputs
    • 10-bit ADC and analog clamping circuit (clamping is 8-bit processing)
    • Fully programmable static gain or automatic gain control for the CVBS channel
    • Programmable white peak control for the CVBS channel
    • Selectable single-ended or differential CVBS inputs
    • PAL delay line for color phase error correction
    • Image enhancement with 2D dynamic peaking/CTI
    • Digital subcarrier PLL for accurate color decoding
    • Programmable hue, brightness, saturation, contrast, and sharpness
    • Digital horizontal PLL and advanced synchronization processing for superior VCR playback and weak signal performance
    • Up to 3CH differential or 6CH single-ended CVBS input
  • Digital Input Support
    • Supports BT.656, 8-bit and 16-bit BT.601, and BT.1120 video formats
    • Supports YCbCr/RGB 24-bit input up to 1080p resolution
    • Two single channel LVDS open LDI inputs, up to 104MHz for each channel
    • Dual channel LVDS open LDI input, up to 150MHz in Dual mode (75MHz per channel)
    • Supports RGB565 + BT.656 at the same time

Comparison

Applications

Documentation

Type Title Date
Datasheet Log in to Download PDF 8.35 MB
Datasheet - Short-Form PDF 345 KB
2 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

FAQs

  1. TW8846AT-LA1-GE and TW8846-LA1-CE Differences

    "AT" means automotive grade and it has a wider working temperature range -40 to +105C versus -40 to +85C for the non-automotive grade version. The difference between GE and CE is internal wiring material. GE uses gold wire and CE uses copper wire inside the chip.   Suitable Products TW8846

    Jan 1, 1970
  2. Are the respective evaluation boards for the TW8846/47 identical to the evaluation boards for the TW8844/45?

    Question:   The TW8846 and TW8847 are upgrades of the TW8844 and TW8845 devices.  Are the respective evaluation boards for the TW8846/47 identical to the evaluation boards for the TW8844/45? ANSWER:   Yes, the boards for the TW8846 are identical to the boards for the TW8844; and the ...

    Jan 1, 1970