Features
- Slew rate 1.6V/μs (Typ.)
- Zero cross frequency 3.5MHz (Typ.)
- Input conversion noise voltage noise 9nV/Hz (Typ.)
- Input offset voltage ±1mV (Typ.)
- Input offset current ±30nA (Typ.)
- Built-in phase correction circuit
- Built-in output short circuit protection circuit
- Standard quad operational amplifier terminal connection
Description
The μPC458, 4741 quad, low noise, integrated operational amplifiers with built-in phase correction are ideal for AC amplification such as active filters and pulse amplifiers.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 4 |
| Temp. Range (°C) | -40 to +85 |
| Bandwidth (MHz) | 3.5 |
| Offset Voltage (Max) (mV) | 5 |
| IBIAS (nA) | 70 |
| CMRR (dB) | 90 |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Common Mode Input Voltage Range (V) | 4 - 16 |
| Single Supply Voltage Range (V) | 4 - 16 |
| Slew Rate (V/µs) | 1.6 |
| VS (Min) (V) | 4 |
| VS (Max) (V) | 16 |
| Topology [Rail 1] | - |
| Enable | - |
| Input Offset Voltage Vio (Max) (mV (±)) | 5 |
| Qualification Level | Standard |
| Simulation Model Available | SPICE |
Applied Filters: