Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

The μPC4072MF-DAA is a J-FET input operational amplifier. This product is designed as low noise version of the μPC4082. The features of the μPC4072MF-DAA are more improved input equivalent noise voltage, input offset voltage and input bias current than those of μPC4082. By these features, the μPC4072MF-DAA is excellent choice for wide variety of applications including audio preamplifier and active filter.

Features

  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Bias Current :30 pA (TYP.)
  • High Slew Rate: 13 V/μs (TYP.)
  • Unity Gain Frequency: 3 MHz (TYP.)
  • Low noise: 17 nV/√Hz (TYP.) @ f = 1 kHz
  • Internal frequency compensation
  • Output short circuit protection
  • High input impedance: J-FET Input stage

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?