Pitch (mm) | 2.57 |
Lead Count (#) | 6 |
Pkg. Code | CD6 |
Pkg. Type | CDIP |
Pkg. Dimensions (mm) | 7.0 x 5.0 x 1.5 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Lead Count (#) | 6 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 1 |
Freq. Accuracy Temp. (± PPM) | 50 |
Freq. Stability Total (± PPM) | 63 |
Pitch (mm) | 2.57 |
Qty. per Reel (#) | 1000 |
Supply Voltage (V) | 3.3 - 3.3 |
Qty. per Carrier (#) | 0 |
Pb (Lead) Free | Yes |
Pb Free Category | e4 Au |
Temp. Range | -40 to 85°C |
Abs. Pull Range Min. (± PPM) | 100 |
C-C Jitter Typ P-P (ps) | 20 |
Family Name | FemtoClock NG |
Feedback Input | No |
Freq. Accuracy Init. (± PPM) | 10 |
Function | XO |
Length (mm) | 7.0 |
MOQ | 1000 |
Output Freq Range (MHz) | 15.476 - 866.67, 975 - 1300 |
Output Type | LVDS |
Outputs (#) | 1 |
Package Area (mm²) | 35.0 |
Period Jitter Max P-P (ps) | 5.000 |
Period Jitter Typ P-P (ps) | 3.000 |
Phase Jitter Max RMS (fs) | 900.000 |
Phase Jitter Max RMS (ps) | 0.900 |
Phase Jitter Typ RMS (fs) | 500.000 |
Phase Jitter Typ RMS (ps) | 0.500 |
Pkg. Dimensions (mm) | 7.0 x 5.0 x 1.5 |
Pkg. Type | CDIP |
Prog. Clock | No |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Thickness (mm) | 1.5 |
Width (mm) | 5.0 |
The 8N4S270 is a Factory Frequency-Programmable Crystal Oscillator with very flexible frequency programming capabilities. The device uses IDT's fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance (0.5ps RMS 12kHz - 20MHz). The device accepts 2.5V or 3.3V supply and is packaged in a small, lead-free (RoHS 6) 6-lead ceramic 5mm x 7mm x 1.55mm package. The device can be factory programmed to any in the range from 15.476MHz to 866.67MHz and from 975MHz to 1,300MHz and supports a very high degree of frequency precision of 218Hz or better. The extended temperature range supports wireless infrastructure, telecommunication and networking end equipment requirements.