Lead Count (#) | 36 |
Pkg. Type | VFQFPN |
Pkg. Code | NRG36 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 4.0 x 7.5 x 0.9 |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Pkg. Type | VFQFPN |
Lead Count (#) | 36 |
Pb (Lead) Free | Yes |
Carrier Type | Reel |
Channels (#) | 4 |
Data Rate Max (Gbps) | 5 |
Length (mm) | 4 |
MOQ | 4500 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 30.0 |
Pb Free Category | e3 Sn |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 4.0 x 7.5 x 0.9 |
Protocol | USB |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 4500 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range | -40 to +85°C |
Thickness (mm) | 0.9 |
Width (mm) | 7.5 |
The IDT 89HP0504UB 4-channel USB 3.0 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 5Gbps applications in computing, storage, and communications.