Skip to main content
Compact, Low-power 8-bit Microcontrollers for Lighting and Power Control Applications (Non Promotion)

Package Information

Lead Count (#) 30
Pkg. Code pkg_3281
Pkg. Type LSSOP
Pkg. Dimensions (mm) 9.7 x 6.1 x 1.4

Environmental & Export Classifications

RoHS (UPD78F0756MC(R)-XXX-CAB-E2-AX) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB) 16
RAM (KB) 0.75
Lead Count (#) 30
I/O Ports 25
Timer 8-bit x 2-ch, 16-bit x 3-ch
ADC 10-bit x 9-ch
Bit Size 8
CPU 78K0
DMA No
Data Flash (KB) 0
Ethernet No
Family Name 78K
LVD or PVD Yes
Lead Compliant Yes
Length (mm) 10
MOQ 2500
Moisture Sensitivity Level (MSL) 3
Operating Freq (Max) (MHz) 10
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 10 x 6 x 1.4
Pkg. Type LSSOP
RTC No
Supply Voltage (V) 2.7 - 5.5
Tape & Reel No
Temp. Range -40 to +105°C
Thickness (mm) 1.4
Width (mm) 6

Description

The 78K0/Ix2 Group is supported only for customers who have already adopted these products. The RL78/I1A Group is recommended for new designs.