Skip to main content
3.3V FAST CMOS REGISTER

Package Information

Lead Count (#) 20
Pkg. Type TSSOP
Pkg. Code PG20
Pitch (mm) 0.65
Pkg. Dimensions (mm) 6.5 x 4.4 x 1.0

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TSSOP
Lead Count (#) 20
Pb (Lead) Free No
Carrier Type Tube
Length (mm) 6.5
MOQ 740
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 28.6
Pb Free Category e0
Pitch (mm) 0.65
Pkg. Dimensions (mm) 6.5 x 4.4 x 1.0
Qty. per Carrier (#) 74
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 1.0
Width (mm) 4.4

Description

This product is obsolete.