Lead Count (#) | 20 |
Pkg. Type | TSSOP |
Pkg. Code | PG20 |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 6.5 x 4.4 x 1.0 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Pkg. Type | TSSOP |
Lead Count (#) | 20 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Length (mm) | 6.5 |
MOQ | 740 |
Moisture Sensitivity Level (MSL) | 1 |
Package Area (mm²) | 28.6 |
Pb Free Category | e0 |
Pitch (mm) | 0.65 |
Pkg. Dimensions (mm) | 6.5 x 4.4 x 1.0 |
Qty. per Carrier (#) | 74 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range (°C) | -40 to 85°C |
Thickness (mm) | 1.0 |
Width (mm) | 4.4 |