Lead Count (#) | 324 |
Pkg. Type | PBGA |
Pkg. Code | BB324 |
Pitch (mm) | 1 |
Pkg. Dimensions (mm) | 19.0 x 19.0 x 1.76 |
Pb (Lead) Free | No |
ECCN (US) | EAR99 |
HTS (US) | 8542320070 |
Moisture Sensitivity Level (MSL) | 3 |
Pkg. Type | PBGA |
Lead Count (#) | 324 |
Pb (Lead) Free | No |
Carrier Type | Tray |
Length (mm) | 19.0 |
MOQ | 10 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 361.0 |
Pb Free Category | e0 |
Pitch (mm) | 1.0 |
Pkg. Dimensions (mm) | 19.0 x 19.0 x 1.76 |
Qty. per Carrier (#) | 84 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | 0 to 70°C |
Thickness (mm) | 1.76 |
Width (mm) | 19.0 |