Lead Count (#) | 119 |
Pkg. Type | PBGA |
Pkg. Code | BG119 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 14.0 x 22.0 x 2.15 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | |
HTS (US) |
Pkg. Type | PBGA |
Lead Count (#) | 119 |
Pb (Lead) Free | No |
Carrier Type | Tray |
Length (mm) | 14.0 |
MOQ | 168 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 308.0 |
Pb Free Category | e0 |
Pitch (mm) | 1.27 |
Pkg. Dimensions (mm) | 14.0 x 22.0 x 2.15 |
Qty. per Carrier (#) | 84 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | 0 to 70°C |
Thickness (mm) | 2.15 |
Width (mm) | 22.0 |