Skip to main content
1.8V 4K X 16 ASYNC

Package Information

Lead Count (#) 100
Pkg. Type CABGA
Pkg. Code BY100
Pitch (mm) 0.5
Pkg. Dimensions (mm) 6.0 x 6.0 x 1.0

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CABGA
Lead Count (#) 100
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 6.0
MOQ 90
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 36.0
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 6.0 x 6.0 x 1.0
Qty. per Carrier (#) 360
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range 0 to 70°C
Thickness (mm) 1.0
Width (mm) 6.0

Description

This product is obsolete.