RoHS (M34556M4-XXXFP#W4) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Bit Size | 4 |
CPU | 4500 |
DMA | No |
Timer | 8-bit x 2-ch, 16-bit x 1-ch |
Ethernet | No |
Temp. Range | -20 to +85°C |
Family Name | 720 |
LVD or PVD | No |
Lead Compliant | No |
MOQ | 1000 |
Pb (Lead) Free | Yes |
RTC | No |
Tape & Reel | No |
The 4556 Group is supported only for customers who have already adopted these products.