Skip to main content
NEW
1GHz Arm Cortex-M85 and Cortex-M33 Dual-Core High-Performance MCU

Package Information

CAD Model: View CAD Model
Pkg. Type: LFBGA
Pkg. Code: pkg_20158
Lead Count (#): 224
Pkg. Dimensions (mm): 11 x 11 x 1.38
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
RoHS (R7KA8M2JFLCAB#UC0) EnglishJapanese
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Carrier Type Bulk (Tray)
Family Name RA
Series Name RA8
Group Name RA8M2
CPU Architecture Arm
Main CPU Arm Cortex-M85
Sub CPU Yes
Floating Point Unit Double/Single/Half
Bit Length 32
Program Memory (KB) 1024
Data Flash (KB) 0
RAM (KB) 2048
ECC SRAM Yes
Lead Count (#) 224
Pitch (mm) 0.65
Pkg. Dimensions (mm) 11 x 11 x 1.38
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 1.62 -
I/O Ports 149
DMAC or DTC DMAC&DTC
DMA (ch) 16
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 3
External Memory Bus (bit) 16
DRAM I/F SDRAM
3D GPU No
Accelerator No
Temp. Range (°C) Tj = 0 to +95
External Interrupt Pins (#) 32
LVD or PVD Yes
Operating Freq (Max) (MHz) 1000
Operating Freq of Sub CPU (Max) 250
Sub-clock (32.768 kHz) Yes
On-chip Oscillator Yes
Ethernet speed 10M/100M/1G
Ethernet (ch) 2
EtherCat (ch) (#) 0
USB Ports (#) 2
USB FS (host ch/device ch) ( 1 / 1 )
USB HS (host ch/device ch) ( 1 / 1 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 9
SPI (ch) 2
QSPI (ch) 0
OSPI (ch) 1
I2C (#) 3
I3C (ch) 1
CAN (ch) 0
CAN-FD (ch) 2
Wireless No
IrDA No
LIN (#) 0
SDHI (ch) 2
High Resolution Output Timer Yes
PWM Output (pin#) 28
32-Bit Timer (ch) 16
16-Bit Timer (ch) (#) 0
8-Bit Timer (ch) 0
Standby operable timer Yes
Asynchronous General Purpose Timer / Interval Timer (ch) 2
RTC Yes
16-Bit A/D Converter (ch) 12
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 0
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 2
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 4
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) 16-bit
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 2
Security & Encryption 128-bit Unique ID, TRNG, AES(128/192/256), CHA-CHA20, SHA2, SHA3, ECC, Ed25519, RSA-4K, HMAC, GHASH, Wrapped Keys, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone
Debug Interface JTAG/SWD
Moisture Sensitivity Level (MSL) 3
Price (USD) 14.70504
Family Name
Group Name
Lead Compliant Yes
Length (mm) 11
MOQ 176
NPU No
Pb (Lead) Free Yes
Pkg. Type BGA
Suggested Kits EK-RA8M2
Tape & Reel No
Thickness (mm) 1.38
Width (mm) 11

Description

The RA8M2 group features 32-bit general-purpose MCUs that combine 1GHz Arm® Cortex®-M85 with Helium™ Vector Extensions and 250MHz Cortex-M33 cores, delivering over 7300 CoreMark CPU performance to meet demanding application needs. These MCUs are ideal for compute-intensive applications in industrial automation, home appliances, smart home, consumer, building/home automation, and medical/healthcare market segments.

RA8M2 MCUs integrate large on-chip MRAM and SRAM memory, multiple memory interfaces, and a rich peripheral set, enabling efficient system design and lower costs. The MRAM provides non-volatile, high-reliability storage for critical data. Available in packages from 176 to 303 pins with junction temperature up to 125°C, these MCUs enable a wide range of industrial and IoT/consumer applications. Secure Element-like functionality is built-in, with advanced cryptographic security IP, immutable storage, and tamper protection, to ensure data privacy and integrity.

The RA8M2 MCUs are fully supported by the Flexible Software Package and a comprehensive set of hardware and software development tools.