Overview
Description
UPD79F7027/7028 不仅拥有RL78/G13系列的高精度(±2%)片上振荡器 、24 MHz工作频率的CPU,以及其他标准内置功能, 还采用了来源于R8C家族的乘除法器和乘累加指令功能,带有可证实追寻记录,如定时器RD/RJ、事件链接控制器,能以更低的总体成本来构架系统,实现更紧凑的体积和更低功耗。
“此芯片已经不是瑞萨重点推广的产品,不建议在新产品设计中使用此芯片"
Features
- 最短指令执行时间可在高速(0.04167 μs: @ 24 MHz 高速片上振荡器时钟运行时)至低速(1.0 μs: @ 1 MHz 高速片上振荡器时钟运行时)之间更改
- 通用寄存器:8位 × 32个寄存器(8位 × 8个寄存器 × 4组)
- ROM:16至32 KB, RAM:2.5至4.0 KB
- 高速片上振荡器时钟
- 可从48 MHz (典型值)、24 MHz (典型值)、16 MHz (典型值)、12 MHz (典型值)、8 MHz (典型值)、 4 MHz (典型值)和 1 MHz (典型值)中选择
- 内置单电源闪存(具有禁止块擦除/写入功能)
- 自编程(具有引导交换功能/Flash屏蔽窗口功能)
- 片上调试功能
- 内置上电复位(POR)电路和电压检测器(LVD)
- 内置看门狗定时器(可在专用低速片上振荡器时钟下运行)
- 支持乘法/除法/乘法累加和运算指令。
- 内置时钟输出/蜂鸣器输出控制器
- 内置BCD调整
- 输入/输出端口:26至28 (N沟开漏:2至3)
- 定时器
- 16位定时器: 7通道 (TAU:4通道,定时器RJ:1通道,定时器RD:2通道)
- 串行接口
- CSI
- UART
- 简易I2C
- 不同电位接口:在4.0 V至5.5 V下运行时,可以连接2.5/3 V运行的器件
- 8/10位分辨率A/D转换器(VDD = 2.7至5.5 V):8通道
- 待机功能:HALT、STOP、SNOOZE模式
- 内置事件链接控制器(ELC)
- 电源电压:VDD = 2.7至5.5 V
- 运行环境温度:TA = -40至+ 85°C
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 5.64 MB 简体中文 | |
Tool News - Release | PDF 136 KB 日本語 | |
Manual - Development Tools | PDF 390 KB 简体中文 | |
Manual - Development Tools | PDF 1.01 MB 简体中文 | |
Technical Update | PDF 395 KB | |
5 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
Simulator for CS+ of RL78 Family, 78K0R and 78K0 Simulator for RL78 Family, 78K0R and 78K0 [Support IDE: CS+] (Note: This product is included in the Compiler Package and is not available separately.)
|
Simulator | Renesas |
2 items
|