Skip to main content

Overview

Description

Provides ridging between two PCI buses operating up to 66 MHz in 32-bit mode.

Features

  • PCI-X interfaces operate up at 33 or 66 MHz
  • 32-bit mode supported
  • 23mm x 17mm QFP

Comparison

Applications

Documentation

Type Title Date
Manual - Hardware PDF 825 KB
End Of Life Notice PDF 647 KB
End Of Life Notice PDF 898 KB
Carrier/Package TXT 3 KB
Device Errata Log in to Download PDF 47 KB
Other PDF 32 KB
Other PDF 28 KB
Other PDF 72 KB
8 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS IBS) 79 KB
1 item

Product Options

Applied Filters: